Skip to main content
Renesas Electronics Corporation
Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LQR
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL29011IROZ-T7)Download
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeHODFN
Carrier TypeReel
MOQ3000
Address Selection PinsNo
Counts/Lux (Max) (Counts)65
Dark ADC Code @ Ev=0Lux (Max) (Counts)5
EnableNo
Gain SelectionYes
ICC90
InterfaceI2C
Lead Count (#)8
Length (mm)2
Lux Range (lux)65535
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Peak Spectral Sensitivity (nm)540
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Qualification LevelStandard
Resolution (bits)16
Temp. Range (°C)-40 to +85°C
VS (Max) (V)3.63
VS (Min) (V)2.25
Width (mm)2.1

Description

The ISL29011 is an integrated ambient and infrared light-to-digital converter with a built-in IR LED driver and I2C Interface (SMBus compatible). This device provides not only ambient light sensing to allow robust backlight/display brightness control but also infrared sensing to allow proximity estimation featured with interrupt function. 

For ambient light sensing, an internal ADC has been designed based on the charge-balancing A/D conversion technique. The ADC conversion time is nominally 90ms and is user adjustable from 11µs to 90ms, depending on oscillator frequency and ADC resolution. This ADC is capable of rejecting 50Hz and 60Hz flicker noise caused by artificial light sources. The lux-range-select feature allows users to program the lux range for optimized counts/lux. For proximity sensing, the ADC is used to digitize the output signal from the photodiode array when the internal IR LED driver is turned on and off for the programmed time periods under user-selected modulation frequency to drive the external IR LED. As this proximity sensor employs a noise cancellation scheme to highly reject unwanted IR noise, the digital output of proximity sensing decreases with distance. 

The driver output current is user selectable up to 100mA to drive different types of IR emitter LEDs. Six different modes of operation can be selected via the I2C interface: Programmable ALS once with auto power-down, programmable IR sensing once, programmable proximity sensing once, programmable continuous ALS sensing, programmable continuous IR sensing and programmable continuous proximity sensing. The programmable one-time operation modes greatly reduce power because an immediate automatic shutdown reduces overall supply current less than 0.5µA. The ISL29011 supports both hardware and software interrupts that remain asserted until the host clears it through the I2C interface for ambient light sensing and proximity detection. 

Designed to operate on supplies from 2.25V to 3.63V, the ISL29011 is specified for operation over the -40 °C to +85 °C ambient temperature range. It is packaged in a clear, Pb-free 8 Ld ODFN package.