| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23 |
| Pkg. Code: | PBZ |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.9 x 1.6 x 0.00 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL28915FH6Z-T7) | Download |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Channels (#) | 1 |
| Comparator Receiver (Max) | RRI |
| IBIAS (nA) | 0.0012 |
| IOS (nA) | 0.003 |
| IS (mA) | 0.0005 |
| Input Offset Voltage Vio (Max) (mV (±)) | 2 |
| Input Signal (Max) | V |
| Input Supply (Max) (VP) | 5.5 - 5.5 |
| Input Supply Range (V) | 1.8 - 5.5 |
| Length (mm) | 2.9 |
| MOQ | 6000 |
| Offset Voltage (Max) (mV) | 2 |
| Output Signal (Max) (V) | 5.5 |
| Output Signal Range | RRO |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 2.9 x 1.6 x 0.00 |
| Pkg. Type | SOT23 |
| Qualification Level | Standard |
| Response Time (ns) | 150000 |
| Response Time TPHL (Typical) (µs) | 150 |
| Response Time TPLH (Typical) (µs) | 150 |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Supply Current Icc/Idd (Max) (mA) | 0.0005 |
| Width (mm) | 1.6 |
The ISL28915 is a nano power comparator optimized for low-power applications. This device is designed for single-supply operation from 1.8V to 5.5V and typically consumes 500nA of supply current. These devices also feature a push/pull output stage with rail-to-rail input and output swing (RRIO), allowing for maximum battery usage. The combination of small footprint, low power, single supply, and rail-to-rail operation makes them ideally suited for all battery operated devices. The ISL28915 features an enable pin and is offered in the 6 Ld SOT-23 package. The device operates over the -40°C to +125°C temperature range.