| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MXZ |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28533FVZ) | Download |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| AVOL (dB) | 140 |
| Bandwidth (MHz) | 2.3 |
| CMRR (dB) | 138 |
| Channels (#) | 1 |
| Enable | No |
| Gain Error / Measurement Error (Max) | 0.05 |
| Gain Min | 1 |
| IBIAS (nA) | 0.05 |
| IOUT (A) | 0.004 |
| IS per Amp (mA) | 2.9 |
| Length (mm) | 5 |
| MOQ | 960 |
| Noise VN (nV/√Hz) | 17 |
| Offset Voltage (Max) (mV) | 0.005 |
| PSRR (db) | 140 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.00 |
| Pkg. Type | TSSOP |
| Price (USD) | $3.33704 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 2.5 - 5.5 |
| Slew Rate (V/µs) | 0.8 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 2.5 |
| Width (mm) | 4.4 |
| field__slew_rate_typical_ | 0.8 |
The ISL28533 5V zero-drift rail-to-rail input/output (RRIO) Programmable Gain Instrumentation Amplifiers (PGIA). This instrumentation amplifier features low offset, low noise, low gain error, and high CMRR. It is ideal for high precision applications over the wide industrial temperature range. This in-amp is designed with a unique 2-bit, 3-state logic interface that allows up to 9 selectable gain settings. The ISL2853x single-ended output amplifier includes an additional uncommitted zero-drift amplifier, useful to buffer the REF input or used as a precision amplifier.