Skip to main content
Renesas Electronics Corporation
Quad Micropower Single Supply Rail-to-Rail Input and Output (RRIO) Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXZ
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)14
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)109
Bandwidth (MHz)0.25
CMRR (dB)100
Channels (#)4
EnableNo
Gain Min1
IBIAS (nA)0.01
IOUT (A)0.026
IS per Amp (mA)0.06
Length (mm)5
MOQ1000
Noise VN (nV/√Hz)48
Offset Voltage (Max) (mV)1.5
PSRR (db)105
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pkg. TypeTSSOP
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)2.4 - 5.5
Slew Rate (V/µs)0.15
Thermal ShutdownNo
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)2.4
Width (mm)4.4
field__slew_rate_typical_0.15

Description

Support is limited to customers who have already adopted these products.

The ISL28488 is a quad channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. This device features an Input Range Enhancement Circuit (IREC) which enables it to maintain CMRR performance for input voltages 10% above the positive supply rail and to 100mV below the negative supply. The output operation is rail-to-rail. The ISL28488 draws minimal supply current while meeting excellent DC accuracy, AC performance, noise, and output drive specifications.

For equivalent performance in a single channel op amp, reference EL8188.