Skip to main content
Renesas Electronics Corporation
Quad Micro-Power, High-Precision Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:M2K
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Bandwidth (MHz)0.34
CMRR (dB)127
Channels (#)4
IBIAS (nA)0.037
IS per Amp (mA)0.022
Length (mm)5
Longevity2036 Feb
MOQ2500
Noise VN (nV/√Hz)43.5
Offset Voltage (Max) (mV)0.002
PSRR (db)124
Pkg. TypeTSSOP
Price (USD)$2.1267
Qualification LevelIndustrial
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.2
Thickness (mm)0.9
VOUT (V)5
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)4.4

Description

The ISL28433A is a quad micropower, chopper-stabilized operational amplifier designed for precision and efficiency in compact spaces. With a quiescent current of just 22µA and rail-to-rail input/output, it delivers exceptional performance across a wide supply range of 1.8V to 5.5V. Its ultra-low input offset voltage (10µV max) and minimal noise make it ideal for high-accuracy applications like medical instrumentation, temperature sensing, and electronic weight scales. The device operates across the temperature range of -40°C to +125°C and is available in a variety of packages.