Skip to main content
40V Precision Low Power Operational Amplifiers

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICN
Pkg. Code: MSE
Lead Count (#): 14
Pkg. Dimensions (mm): 8.66 x 3.91 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001
RoHS (ISL28417FBBZ) Download

Product Attributes

Lead Count (#) 14
Carrier Type Tube
Moisture Sensitivity Level (MSL) 2
Pkg. Dimensions (mm) 8.7 x 3.9 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +125°C
AVOL (dB) 143
Bandwidth (MHz) 1.5
CMRR (dB) 145
Channels (#) 4
Enable No
Gain Min 1
IBIAS (nA) 0.08
IOUT (A) 0.043
IS per Amp (mA) 0.44
Length (mm) 8.7
MOQ 1000
Noise VN (nV/√Hz) 8
Offset Voltage (Max) (mV) 0.07
PSRR (db) 145
Pkg. Type SOICN
Qualification Level Standard
Rail-to-Rail Input No
Rail-to-Rail Output No
Slew Rate (V/µs) 0.5
Thermal Shutdown No
VS (Max) (V) 40
VS (Min) (V) 4.5
Width (mm) 3.9

Description

The ISL28117, ISL28217, ISL28417, and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate across the extended temperature range from -40°C to +125°C. The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.