Skip to main content
Renesas Electronics Corporation
Quad General Purpose Micropower, RRIO Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MIC
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28414FBZ-T7)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AVOL (dB)90
Bandwidth (MHz)5
CMRR (dB)72
Channels (#)4
EnableNo
Gain Min1
IBIAS (nA)0.003
IOUT (A)0.031
IS per Amp (mA)0.039
Length (mm)8.7
MOQ2000
Noise VN (nV/√Hz)40
Offset Voltage (Max) (mV)4
PSRR (db)71
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2.5
Thermal ShutdownNo
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)3.9
field__slew_rate_typical_2.5

Description

The ISL28414 is a quad channel general purpose micropower, rail-to-rail input and output operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28414 device to be an excellent general purpose op amp for a wide range of applications. The ISL28414 is available in the TSSOP14 and SOIC14 packages and operates across the extended temperature range of -40 °C to +125 °C.