Skip to main content
Renesas Electronics Corporation
Dual Single Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28291FBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationNETHERLANDS
2nd Harmonic (dB)-76
3rd Harmonic (dB)-70
AVOL (dB)98
Bandwidth (MHz)61
CMRR (dB)100
Channels (#)2
Distortion Conditions2Vpp, 1MHz
EnableYes
Gain Min1
IBIAS (nA)3000
IOUT (A)0.13
IS per Amp (mA)2.6
Length (mm)4.9
MOQ1940
Noise VN (nV/√Hz)1.7
Offset Voltage (Max) (mV)0.63
Output Headroom (V)5
PSRR (db)80
Pkg. TypeSOICN
Price (USD)$0.97579
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 5.5
Slew Rate (V/µs)17
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.97
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)3.9
field__slew_rate_typical_17

Description

The ISL28291 is a tiny, dual, ultra-low noise, ultra-low distortion operational amplifier. It is fully specified to operate down to +3V single supply. This amplifier has outputs that swing rail-to-rail and an input common mode voltage that extends to ground (ground sensing). The device is unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mm x 1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40 °C to +125 °C.