Skip to main content
Renesas Electronics Corporation
Dual Micropower Single Supply Rail-to-Rail Input and Output (RRIO) Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)8
Carrier TypeTube
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)109
Bandwidth (MHz)0.25
CMRR (dB)100
Channels (#)2
EnableYes
Gain Min1
IBIAS (nA)0.01
IOUT (A)0.026
IS per Amp (mA)0.06
Length (mm)4.9
MOQ1940
Noise VN (nV/√Hz)48
Offset Voltage (Max) (mV)1.5
PSRR (db)105
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)2.4 - 5.5
Slew Rate (V/µs)0.15
Thermal ShutdownNo
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)2.4
Width (mm)3.9
field__slew_rate_typical_0.15

Description

Support is limited to customers who have already adopted these products.

The ISL28288 is a dual channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and to 100mV below the negative supply. The output operation is rail-to-rail. The ISL28288 draws minimal supply current while meeting excellent DC accuracy, AC performance, noise, and output drive specifications. The ISL28288 (10 Ld MSOP only) contains a power-down enable pin that reduces the power supply current to typically less than 4µA in the disabled state.

For equivalent performance in a single channel op amp, reference EL8188.