Skip to main content
Renesas Electronics Corporation
Dual Micropower Single Supply Rail-to-Rail Input and Output (RRIO) Precision Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQQ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.86
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)114
Bandwidth (MHz)0.4
CMRR (dB)115
Channels (#)2
EnableYes
Gain Min1
IBIAS (nA)0.5
IOUT (A)0.026
IS per Amp (mA)0.06
Length (mm)3
MOQ1500
Noise VN (nV/√Hz)50
Offset Voltage (Max) (mV)0.6
PSRR (db)115
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.86
Pkg. TypeMSOP
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Slew Rate (V/µs)0.17
Thermal ShutdownNo
Thickness (mm)0.86
VOUT (V)4.99
VS (Max) (V)5
VS (Min) (V)2.4
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The ISL28286 and ISL28486 are dual and quad channel micropower operational amplifiers optimized for single supply operation over the 2. 4V to 5V range. They can be operated from one lithium cell or two Ni-Cd batteries. For equivalent performance in a single channel op amp reference EL8186. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and down to the negative supply. The output operation is rail to rail. The ISL28286 and ISL28486 draw minimal supply current while meeting excellent DC-accuracy, AC-performance, noise and output drive specifications. The ISL28286 contains a power down enable pin that reduces the power supply current to less than 4µA max in the disabled state.