Skip to main content
Renesas Electronics Corporation
Dual Micropower Single Supply Rail-to-Rail Input and Output (RRIO) Precision Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLF
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.42
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
AVOL (dB)114.8
Bandwidth (MHz)0.4
CMRR (dB)115
Channels (#)2
EnableYes
Gain Min1
IBIAS (nA)0.5
IOUT (A)0.026
IS per Amp (mA)0.06
Length (mm)4.9
MOQ1000
Noise VN (nV/√Hz)30
Offset Voltage (Max) (mV)0.1
PSRR (db)115
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Slew Rate (V/µs)0.17
Thermal ShutdownNo
Thickness (mm)1.42
VOUT (V)4.99
VS (Max) (V)5
VS (Min) (V)2.4
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The ISL28176, ISL28276 and ISL28476 are single, dual and quad channel micropower operational amplifiers optimized for single supply operation over the 2. 4V to 5V range. They can be operated from one lithium cell or two Ni-Cd batteries. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and down to the negative supply. The output operation is rail-to-rail. The ISL28276 and ISL28476 draw minimal supply current while meeting excellent DC-accuracy, AC-performance, noise and output drive specifications. The ISL28276 (QSOP package only) contains a power-down enable pin that reduces the power supply current to typically 4µA in the disabled state.