Skip to main content
Renesas Electronics Corporation
Dual Micropower, Low Drift, RRIO Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28230CBZ-T7)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
AVOL (dB)150
Bandwidth (MHz)0.4
CMRR (dB)125
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.25
IOUT (A)0.015
IS per Amp (mA)0.02
Length (mm)4.9
MOQ2000
Noise VN (nV/√Hz)65
Offset Voltage (Max) (mV)0.04
PSRR (db)138
Pkg. TypeSOICN
Price (USD)$1.08471
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.2
Thermal ShutdownNo
VOUT (V)4.9
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)3.9
field__slew_rate_typical_0.2

Description

The ISL28130, ISL28230 and ISL28430 are single, dual and quad micropower, low offset drift operational amplifiers that are optimized for single and dual supply operation from 1. 8V to 5. 5V and ±0. 9V to ±2. 75V. Their low supply current of 20µA and rail-to-rail input/output enable the ISL28130, ISL28230, and ISL28430 to be an excellent general-purpose op amp for a range of applications. The ISL28130, ISL28230 and ISL28430 are ideal for handheld devices that operate off 2AA or single Li-ion batteries. The ISL28130 is available in industry standard pinouts for 5 Ld SOT-23, 5 Ld SC70 and 8 Ld SOIC packages. The ISL28230 is available in industry standard pinouts for 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28430 is available in 14 Ld TSSOP and 14 Ld SOIC packages. Commercial devices operate over the temperature range of 0°C to 70°C. Full temperature range devices operate over the temperature range of -40°C to 125°C.