Skip to main content
Precision Dual Low Noise Operational Amplifiers

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001

Product Attributes

Carrier Type Die Waffle Pack
Moisture Sensitivity Level (MSL) Not Applicable
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.00
Pb (Lead) Free Yes
Pb Free Category Not Applicable
MOQ 5
Temp. Range (°C) -40 to +125°C
CAGE code 34371
AVOL (dB) 123
Bandwidth (MHz) 10
CMRR (dB) 120
Channels (#) 2
DSEE (MeV·cm2/mg) 86.4
Die Sale Availability? Yes
IBIAS (max) (nA) 10
IOUT (A) 0.45
IOUT (Max) (mA) 45
IOUT (mA) 45
IS per Amp (mA) 2.8
Noise VN (nV/√Hz) 2.5
Offset Voltage (Max) (mV) 0.075
Offset Voltage (max) 75µV
PROTO Availability? Yes
PSRR (db) 117
Qualification Level EM
Rail-to-Rail Input No
Rail-to-Rail Input/Output No
Rating Space
Slew Rate (V/µs) 3.6
Supply Voltage (max) (V) 36 - 36
Supply Voltage (min) (V) 4.5 - 4.5
Supply Voltage Vs Range 4.5-36
TID LDR (krad(Si)) 50
VS (Max) (V) 36
VS (Min) (V) 4.5

Description

The ISL28127, ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls and industrial controls. The ISL28127 single and ISL28227 dual are available in 8 Ld SOIC, TDFN and MSOP packages. All devices are offered in standard pin configurations and operate over the extended temperature range to -40°C to +125°C. The ISL28227SEH is available in a 10 Ld hermetic ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates over the extended temperature range from -55°C to +125°C.