Skip to main content
40V Precision Low Power Operational Amplifiers

Package Information

CAD Model: View CAD Model
Pkg. Type: TDFN
Pkg. Code: LPY
Lead Count (#): 8
Pkg. Dimensions (mm): 3.00 x 3.00 x 0.75
Pitch (mm): 16.51

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001
RoHS (ISL28217FRTZ-T7) Download

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pitch (mm) 16.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.75
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +125°C
AVOL (dB) 143
Bandwidth (MHz) 1.5
CMRR (dB) 145
Channels (#) 2
Enable No
Gain Min 1
IBIAS (nA) 1
IOUT (A) 0.043
IS per Amp (mA) 0.44
Length (mm) 3
MOQ 1000
Noise VN (nV/√Hz) 8
Offset Voltage (Max) (mV) 0.05
PSRR (db) 145
Pkg. Type TDFN
Qualification Level Standard
Rail-to-Rail Input No
Rail-to-Rail Output No
Single Supply Voltage Range (V) 4.5 - 40
Slew Rate (V/µs) 0.5
Thermal Shutdown No
Thickness (mm) 0.75
VOUT (V) 18.5
VS (Max) (V) 40
VS (Min) (V) 4.5
Width (mm) 3

Description

The ISL28217 is a very high precision amplifier featuring low noise vs. power consumption, low offset voltage, low bias current, and low temperature drift making it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides users with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28217 dual op amp is offered in 8 Ld SOIC, MSOP and TDFN packages. Additionally, the device is offered in standard pin configurations and operates across the extended temperature range from -40 °C to +125 °C.