Skip to main content
Renesas Electronics Corporation
40V Precision Low Power Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSL
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28217FBBZ-T13)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
AVOL (dB)143
Bandwidth (MHz)1.5
CMRR (dB)145
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)1
IOUT (A)0.043
IS per Amp (mA)0.44
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)8
Offset Voltage (Max) (mV)0.05
PSRR (db)145
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 40
Slew Rate (V/µs)0.5
Thermal ShutdownNo
VOUT (V)18.5
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)3.9

Description

The ISL28217 is a very high precision amplifier featuring low noise vs. power consumption, low offset voltage, low bias current, and low temperature drift making it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides users with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28217 dual op amp is offered in 8 Ld SOIC, MSOP and TDFN packages. Additionally, the device is offered in standard pin configurations and operates across the extended temperature range from -40 °C to +125 °C.