Skip to main content
Renesas Electronics Corporation
Dual General Purpose Micropower, RRIO Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PDA
Lead Count (#):8
Pkg. Dimensions (mm):2.9 x 1.7 x 1.10
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)2.9 x 1.7 x 1.10
Pitch (mm)0.7
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +125°C
AVOL (dB)90
Bandwidth (MHz)5
CMRR (dB)72
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.003
IOUT (A)0.031
IS per Amp (mA)0.039
Length (mm)2.9
MOQ3000
Noise VN (nV/√Hz)40
Offset Voltage (Max) (mV)4
PSRR (db)71
Pkg. TypeSOT23
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2.5
Thermal ShutdownNo
Thickness (mm)1.1
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)1.7
field__slew_rate_typical_2.5

Description

The ISL28214 is a dual general purpose micropower, rail-to-rail input and output (RRIO) operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28214 device to be an excellent general purpose op amp for a wide range of applications. The ISL28214 is available in the MSOP8, SO8 and SOT23-8 packages. And, the device operates across the extended temperature range of -40 °C to +125 °C.