Skip to main content
Renesas Electronics Corporation
Dual General Purpose Micropower, RRIO Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28213FBZ-T7)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AVOL (dB)85
Bandwidth (MHz)2
CMRR (dB)72
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.003
IOUT (A)0.022
IS per Amp (mA)0.13
Length (mm)4.9
MOQ4000
Noise VN (nV/√Hz)55
Offset Voltage (Max) (mV)5
PSRR (db)71
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)1
Thermal ShutdownNo
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)3.9
field__slew_rate_typical_1

Description

The ISL28213 is a dual channel general purpose micropower, rail-to-rail input and output (RRIO) operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 130µA maximum per channel at room temperature, a low bias current and a wide input voltage range, which enables the ISL28213 device to be an excellent general purpose operational amplifier for a wide range of applications. The ISL28213 is available in the MSOP8, SOIC8 and SOT23-8 packages. And, this device operates across the extended temperature range of -40 °C to +125 °C.