Skip to main content
Renesas Electronics Corporation
Precision Low Noise JFET Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MUY
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28210FBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
AVOL (dB)108
Bandwidth (MHz)12.5
CMRR (dB)100
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.002
IOUT (A)0.05
IS per Amp (mA)2.55
Length (mm)4.9
MOQ776
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)0.3
PSRR (db)115
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$3.08469
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)9 - 40
Slew Rate (V/µs)23
Thermal ShutdownNo
VOUT (V)39.2
VS (Max) (V)40
VS (Min) (V)9
Width (mm)3.9
field__slew_rate_typical_23

Description

The ISL28210 are dual JFET amplifiers featuring low noise, high slew rate, low input bias current, and offset voltage, making them the ideal choice for high impedance applications where precision and low noise are important. The combination of precision, low noise, and high speed combined with a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision medical and analytical instrumentation, sensor conditioning, precision power supply controls, industrial controls and photodiode amplifiers. The ISL28210 dual amplifiers are available in the 8 Ld SOIC package. These devices are offered in standard pin configurations and operate over the extended temperature range from -40 °C to +125 °C.