Skip to main content
Renesas Electronics Corporation
Precision Dual Low Noise Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRT
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28207FUZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)1
CMRR (dB)145
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.015
IOUT (A)0.04
IS per Amp (mA)0.21
Length (mm)3
MOQ980
Noise VN (nV/√Hz)13
Offset Voltage (Max) (mV)0.075
PSRR (db)145
Pkg. TypeMSOP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 40
Slew Rate (V/µs)0.32
Thermal ShutdownNo
VOUT (V)38.5
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)3
field__slew_rate_typical_0.32

Description

The ISL28107, ISL28207 and ISL28407 are single, dual and quad amplifiers featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28107 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28207 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28407 is available in a 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40°C to +125°C.