| CAD Model: | View CAD Model |
| Pkg. Type: | uTDFN |
| Pkg. Code: | LWB |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 1.6 x 1.6 x 0.00 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28191FRUZ-T7) | Download |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 1.6 x 1.6 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA, THAILAND |
| Wafer Fab Location | NETHERLANDS, USA |
| 2nd Harmonic (dB) | -76 |
| 3rd Harmonic (dB) | -70 |
| AVOL (dB) | 98 |
| Bandwidth (MHz) | 61 |
| CMRR (dB) | 100 |
| Channels (#) | 1 |
| Distortion Conditions | 2Vpp, 1MHz |
| Enable | Yes |
| Gain Min | 1 |
| IBIAS (nA) | 3000 |
| IOUT (A) | 0.13 |
| IS per Amp (mA) | 2.6 |
| Length (mm) | 1.6 |
| MOQ | 3000 |
| Noise VN (nV/√Hz) | 1.7 |
| Offset Voltage (Max) (mV) | 0.63 |
| Output Headroom (V) | 0.05 |
| PSRR (db) | 80 |
| Pkg. Type | uTDFN |
| Price (USD) | $1.25108 |
| Qualification Level | Standard |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 3 - 5.5 |
| Slew Rate (V/µs) | 17 |
| THD (dB) | 115 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VOUT (V) | 4.97 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 3 |
| Width (mm) | 1.6 |
| field__slew_rate_typical_ | 17 |
The ISL28191 and ISL28291 are tiny single and dual ultra-low noise, ultra-low distortion operational amplifiers. They are fully specified to operate down to +3V single supply. These amplifiers have outputs that swing rail-to-rail and an input common mode voltage that extends to ground (ground sensing).
The ISL28191 and ISL28291 are unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz.
The ISL28191 is available in the space-saving 6 Ld UTDFN (1.6mmx1.6mm) and 6 Ld SOT-23 packages. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mmx1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40°C to +125°C.