Skip to main content
Renesas Electronics Corporation
Single Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28191FHZ-T7)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationNETHERLANDS, USA
2nd Harmonic (dB)-76
3rd Harmonic (dB)-70
AVOL (dB)98
Bandwidth (MHz)61
CMRR (dB)100
Channels (#)1
Distortion Conditions2Vpp, 1MHz
EnableYes
Gain Min1
IOUT (A)0.13
IS per Amp (mA)2.6
Length (mm)2.9
MOQ3000
Noise VN (nV/√Hz)1.7
Offset Voltage (Max) (mV)0.63
Output Headroom (V)0.05
PSRR (db)80
Pkg. TypeSOT23
Price (USD)$1.23429
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputYes
Simulation Model AvailableiSim
Single Supply Voltage Range (V)3 - 5.5
Slew Rate (V/µs)17
THD (dB)115
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.97
Width (mm)1.6
field__slew_rate_typical_17

Description

The ISL28191 and ISL28291 are tiny single and dual ultra-low noise, ultra-low distortion operational amplifiers. They are fully specified to operate down to +3V single supply. These amplifiers have outputs that swing rail-to-rail and an input common mode voltage that extends to ground (ground sensing).

The ISL28191 and ISL28291 are unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz.

The ISL28191 is available in the space-saving 6 Ld UTDFN (1.6mmx1.6mm) and 6 Ld SOT-23 packages. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mmx1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40°C to +125°C.