Skip to main content
40V General Purpose Precision Operational Amplifier

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICN
Pkg. Code: MSK
Lead Count (#): 8
Pkg. Dimensions (mm): 4.90 x 3.91 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001
RoHS (ISL28177FBZ-T7) Download

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +125°C
AVOL (dB) 140
Bandwidth (MHz) 0.6
CMRR (dB) 140
Channels (#) 1
Enable No
Gain Min 1
IBIAS (nA) 0.2
IOUT (A) 0.03
IS per Amp (mA) 1.18
Length (mm) 4.9
MOQ 4000
Noise VN (nV/√Hz) 9.5
Offset Voltage (Max) (mV) 0.15
PSRR (db) 130
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pkg. Type SOICN
Qualification Level Standard
Rail-to-Rail Input No
Rail-to-Rail Output No
Single Supply Voltage Range (V) 6 - 40
Slew Rate (V/µs) 0.2
Thermal Shutdown No
VS (Max) (V) 40
VS (Min) (V) 6
Width (mm) 3.9
field__slew_rate_typical_ 0.2

Description

The ISL28177 is an OP07 replacement featuring low input offset voltage, low input bias current, and competitive noise and AC performance. The ESD ratings are best among competitive parts at 5kV HBM, 300V MM, and 2. 2kV CDM. The amplifier operates over the 6V (±3V) to 40V (±20V) range. Applications include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial sensors. The ISL28177 is available in the SOT23-5 and SOIC-8 packages and operates over the extended temperature range to -40°C to +125°C.