Skip to main content
Renesas Electronics Corporation
5MHz, Single Precision Rail-to-Rail Input-Output (RRIO) Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28136FBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)124
Bandwidth (MHz)5
CMRR (dB)114
Channels (#)1
EnableYes
Gain Min1
IOUT (A)0.055
IS per Amp (mA)0.9
Length (mm)4.9
MOQ1940
Noise VN (nV/√Hz)15
Offset Voltage (Max) (mV)0.15
PSRR (db)99
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Simulation Model AvailableiSim
Single Supply Voltage Range (V)2.4 - 5.5
Slew Rate (V/µs)1.9
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.99
Width (mm)3.9
field__slew_rate_typical_1.9

Description

The ISL28136 is a low-power single operational amplifier optimized for single supply operation from 2. 4V to 5. 5V, allowing operation from one lithium cell or two Ni-Cd batteries. This device features a gain-bandwidth product of 5MHz and is unity-gain stable with a -3dB bandwidth of 13MHz. This device features an Input Range Enhancement Circuit (IREC), which enables it to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0. 25V above the positive supply and to the negative supply with only a slight degradation of the CMRR performance. The output operation is rail-to-rail. The part typically draws less than 1mA supply current while meeting excellent DC accuracy, AC performance, noise and output drive specifications. Operation is guaranteed over -40°C to +125°C temperature range.