Skip to main content
Renesas Electronics Corporation
5V Ultra Low Noise, Zero Drift Rail-to-Rail Precision Op Amp

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBJ
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28134FHZ-T7)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
AVOL (dB)125
Bandwidth (MHz)3.5
CMRR (dB)135
Channels (#)1
Dual Supplies (±V)1.125 - 3
EnableNo
Gain Min1
IBIAS (nA)0.12
IOUT (A)0.065
IS per Amp (mA)0.675
Length (mm)2.9
MOQ3000
Noise VN (nV/√Hz)8
Offset Voltage (Max) (mV)0.0025
PSRR (db)135
Pkg. TypeSOT23
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)2.25 - 6
Slew Rate (V/µs)1.5
Thermal ShutdownNo
Topology [Rail 1]VFA
VS (Max) (V)6
VS (Min) (V)2.25
Width (mm)1.6

Description

The ISL28134 is a single, chopper-stabilized zero drift operational amplifier optimized for single and dual supply operation from 2. 25V to 6. 0V and ±1. 125V and ±3. 0V. The ISL28134 uses auto-correction circuitry to provide very low input offset voltage, drift and a reduction of the 1/f noise corner below 0. 1Hz. The ISL28134 achieves ultra low offset voltage, offset temperature drift, wide gain bandwidth and rail-to-rail input/output swing while minimizing power consumption. The ISL28134 is ideal for amplifying the sensor signals of analog front-ends that include pressure, temperature, medical, strain gauge and inertial sensors down to the µV levels. The ISL28134 can be used over standard amplifiers with high stability over the industrial temperature range of -40°C to +85°C and the full industrial temperature range of -40°C to +125°C. The ISL28134 is available in an industry standard pinout SOIC and SOT-23 packages.