Skip to main content
Renesas Electronics Corporation
Single Micro-Power, High-Precision Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PFN
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
AVOL (dB)143
Bandwidth (MHz)0.34
CMRR (dB)127
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)0.037
IOUT (A)0.019
IS per Amp (mA)0.022
Length (mm)2.9
Longevity2035 May
MOQ3000
Noise VN (nV/√Hz)43.5
Offset Voltage (Max) (mV)0.002
PSRR (db)124
Pkg. TypeSOT23
Price (USD)$0.91332
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.2
VOUT (V)5
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)1.6

Description

The ISL28133A is a single micropower, chopper-stabilized operational amplifier designed for precision and efficiency in compact spaces. With a quiescent current of just 22µA and rail-to-rail input/output, it delivers exceptional performance across a wide supply range of 1.8V to 5.5V. Its ultra-low input offset voltage (10µV max) and minimal noise make it ideal for high-accuracy applications like medical instrumentation, temperature sensing, and electronic weight scales. The device operates across the temperature range of -40°C to +125°C and is available in both an SOT23-5 and SC70-5 packages.