| CAD Model: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHG |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 1.2 x 2.0 x 1.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (ISL28133AFEZ-T7) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 1.2 x 2.0 x 1.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | THAILAND |
| Wafer Fab Location | TAIWAN |
| AVOL (dB) | 143 |
| Bandwidth (MHz) | 0.34 |
| CMRR (dB) | 127 |
| Channels (#) | 1 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 0.037 |
| IOUT (A) | 0.019 |
| IS per Amp (mA) | 0.022 |
| Length (mm) | 1.2 |
| Longevity | 2035 May |
| MOQ | 3000 |
| Noise VN (nV/√Hz) | 43.5 |
| Offset Voltage (Max) (mV) | 0.002 |
| PSRR (db) | 124 |
| Pkg. Type | SC70 |
| Price (USD) | $0.89479 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 0.2 |
| Thickness (mm) | 1.9 |
| VOUT (V) | 5 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 2 |
The ISL28133A is a single micropower, chopper-stabilized operational amplifier designed for precision and efficiency in compact spaces. With a quiescent current of just 22µA and rail-to-rail input/output, it delivers exceptional performance across a wide supply range of 1.8V to 5.5V. Its ultra-low input offset voltage (10µV max) and minimal noise make it ideal for high-accuracy applications like medical instrumentation, temperature sensing, and electronic weight scales. The device operates across the temperature range of -40°C to +125°C and is available in both an SOT23-5 and SC70-5 packages.