Skip to main content
Renesas Electronics Corporation
Single Micropower, Chopper Stabilized, RRIO Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBJ
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28133FHZ-T7)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
AVOL (dB)174
Bandwidth (MHz)0.4
CMRR (dB)125
Channels (#)1
EnableNo
Gain Min1
IOUT (A)0.017
IS per Amp (mA)0.018
Length (mm)2.9
MOQ3000
Noise VN (nV/√Hz)65
Offset Voltage (Max) (mV)0.008
PSRR (db)138
Pkg. TypeSOT23
Price (USD)$1.7094
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Simulation Model AvailableiSim
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.2
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.9
Width (mm)1.6
field__slew_rate_typical_0.2

Description

The ISL28133 is a single micropower, chopper stabilized operational amplifier that is optimized for single supply operation from 1.8V to 5.5V. Its low supply current of 18µA and wide input range enable the ISL28133 to be an excellent general purpose op amp for a range of applications. The ISL28133 is ideal for handheld devices that operate off 2AA or single Li-ion batteries. The ISL28133 is available in the 5 Ld SOT-23, the 5 Ld SC70 and the 6 Ld 1. 6mmx1. 6mm µTDFN packages. All devices operate over the extended temperature range of -40°C to +125°C.