| CAD Model: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHC |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.0 x 1.2 x 1.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28130CEZ-T7) | Download |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 1.2 x 1.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | USA |
| AVOL (dB) | 150 |
| Bandwidth (MHz) | 0.4 |
| CMRR (dB) | 125 |
| Channels (#) | 1 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 0.25 |
| IOUT (A) | 0.015 |
| IS per Amp (mA) | 0.02 |
| Length (mm) | 2 |
| MOQ | 3000 |
| Noise VN (nV/√Hz) | 65 |
| Offset Voltage (Max) (mV) | 0.04 |
| PSRR (db) | 138 |
| Pkg. Type | SC70 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 0.2 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.9 |
| VOUT (V) | 4.9 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 1.2 |
| field__slew_rate_typical_ | 0.2 |
The ISL28130, ISL28230 and ISL28430 are single, dual and quad micropower, low offset drift operational amplifiers that are optimized for single and dual supply operation from 1.8V to 5.5V and ±0.9V to ±2.75V. Their low supply current of 20µA and rail-to-rail input/output enable the ISL28130, ISL28230, and ISL28430 to be an excellent general-purpose op amp for a range of applications. The ISL28130, ISL28230 and ISL28430 are ideal for handheld devices that operate off 2AA or single Li-ion batteries.
The ISL28130 is available in industry standard pinouts for 5 Ld SOT-23, 5 Ld SC70 and 8 Ld SOIC packages. The ISL28230 is available in industry standard pinouts for 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28430 is available in 14 Ld TSSOP and 14 Ld SOIC packages. Commercial devices operate over the temperature range of 0°C to 70°C. Full temperature range devices operate over the temperature range of -40°C to 125°C.