Skip to main content
Renesas Electronics Corporation
Single General Purpose Micropower, RRIO Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SC70
Pkg. Code:PHC
Lead Count (#):5
Pkg. Dimensions (mm):2.0 x 1.2 x 1.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28114FEZ-T7A)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 1.2 x 1.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
AVOL (dB)90
Bandwidth (MHz)5
CMRR (dB)72
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)0.003
IOUT (A)0.031
IS per Amp (mA)0.039
Length (mm)2
MOQ250
Noise VN (nV/√Hz)40
Offset Voltage (Max) (mV)4
PSRR (db)71
Pkg. TypeSC70
Price (USD)$0.9066
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2.5
Thermal ShutdownNo
Thickness (mm)1.9
Topology [Rail 1]VFA
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)1.2
field__slew_rate_typical_2.5

Description

The ISL28114, ISL28214, and ISL28414 are single, dual, and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1. 8V to 5. 5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28x14 devices to be excellent general purpose op amps for a wide range of applications. The ISL28114 is available in the SC70-5 and SOT23-5 packages, the ISL28214 is in the MSOP8, SO8, and SOT23-8 packages, and the ISL28414 is in the TSSOP14 and SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.