Skip to main content
Single General Purpose Micropower, RRIO Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBJ
Lead Count (#):5
Pkg. Dimensions (mm):2.90 x 1.60 x 0.00
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28113FHZ-T7A)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUNITED STATES
AVOL (dB)85
Bandwidth (MHz)2
CMRR (dB)72
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)0.003
IOUT (A)0.022
IS per Amp (mA)0.13
Length (mm)2.9
MOQ250
Noise VN (nV/√Hz)55
Offset Voltage (Max) (mV)5
PSRR (db)71
Pkg. TypeSOT23
Price (USD)$0.77921
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)1
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)1.8
Width (mm)1.6
field__slew_rate_typical_1

Description

The ISL28113, ISL28213 and ISL28413 are single, dual and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 130µA maximum per channel at room temperature, a low bias current and a wide input voltage range, which enables the ISL28x13 devices to be excellent general purpose operational amplifiers for a wide range of applications.

The ISL28113 is available in the SC70-5 and SOT23-5 packages, the ISL28213 is in the MSOP8, SOIC8, SOT23-8 packages and the ISL28413 is in the TSSOP14, SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.