Skip to main content
Renesas Electronics Corporation
Precision Digital Power Monitor with Real Time Alerts

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TCURDL
Pkg. Code:WDA
Lead Count (#):16
Pkg. Dimensions (mm):2.2 x 2.2 x 0.60
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Common Mode Input Range (V)12
Pkg. Dimensions (mm)2.2 x 2.2 x 0.60
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +125°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
CMRR (dB)134
Gain Error / Measurement Error (Max)0.25
IS per Amp (mA)1
Length (mm)2.2
MOQ3000
Offset Voltage (Max) (mV)0.05
OutputI2C
PSRR (db)127
Pitch (mm)0.5
Pkg. TypeWLCSP-TCURDL
Qualification LevelStandard
Thickness (mm)0.6
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)2.2

Description

The ISL28025 is a bidirectional high-side and low-side digital current sense and voltage monitor with a serial interface. The device monitors power supply current and voltage, which provides the digital results along with calculated power. The ISL28025 provides tight accuracy of less than 0.1% for both voltage and current monitoring.

The VCC power can either be externally supplied or internally regulated, which allows the ISL28025 to handle a common-mode input voltage range from 0V to 60V. The wide range permits the device to handle telecom, automotive and industrial applications with minimal external circuitry.

An 8-bit voltage DAC enable DC/DC converter output voltage margining (20 Pin QFN) Fault indication includes Bus Voltage window and over-current fast fault logic indication. The ISL28025 includes an integrated temperature sensor for monitoring.

The ISL28025 serial interface is PMBus compatible and operates down to 1.2V. It draws an average current of just 1.3mA and is available in the space saving 16 ball WLCSP package. It is also available in a 20 lead QFN 4x4 (1.85SQmm EPAD) The parts operate across the full industrial temperature range from -40°C to +125°C.