Skip to main content
Renesas Electronics Corporation
Precision Digital Power Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LFX
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL28022FRZ-T)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
CMRR (dB)130
Common Mode Input Range (V)60
Gain Error / Measurement Error (Max)0.3
IS per Amp (mA)0.7
Length (mm)3
MOQ6000
Offset Voltage (Max) (mV)0.075
OutputI2C
PSRR (db)105
Pitch (mm)0.5
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)0.9
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)3

Description

The ISL28022 is a bidirectional high-side and low-side digital current sense and voltage monitor with serial interface. The device monitors current and voltage and provides the results digitally along with calculated power.

It provides tight accuracy of less than 0.3% for both voltage and current monitoring over the entire input range. The digital power monitor has configurable fault thresholds and measurable ADC gain ranges.

It also handles common-mode input voltage ranging from 0V to 60V. The wide range permits the device to handle telecom, automotive and industrial applications with minimal external circuitry. Both high- and low-side ground sensing applications are easily handled with the flexible architecture.

The ISL28022 consumes an average current of just 700μA and is available in a 10 Ld MSOP package. The ISL28022 is also offered in a space-saving 16 Ld QFN package. The part operates across the extended temperature range from -40°C to +125°C