Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBU
Lead Count (#):8
Pkg. Dimensions (mm):1.6 x 2.9 x 1.10
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL26708IHZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOT23
Lead Count (#)8
Carrier TypeReel
Pitch (mm)0.7
Pkg. Dimensions (mm)1.6 x 2.9 x 1.10
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Analog Supply Voltage (V)2.7 - 5.25
Channels (#)1
Conversion Rate (Max) (kSPS)1000
Differential NonLinearity LSB0.03
Integral NonLinearity LSB0.03
Length (mm)1.6
MOQ3000
Power Consumption (mW)3.75
Qualification LevelStandard
Resolution (bits)8
SFDR (dBs)-68
SINAD (dbFS)49.8
Thickness (mm)1.1
Width (mm)2.9

Description

The ISL26712, ISL26710, ISL26708 are 12-bit, 10-bit and 8-bit, 1MSPS sampling SAR-type ADCs featuring excellent linearity over supply and temperature variations. The robust, fully-differential input offers high impedance to minimize errors due to leakage currents, and the specified measurement accuracy is maintained with input signals up to the supply rails. The reference accepts inputs from 0. 1V to 2. 2V for 3V operation and 0. 1V to 3. 5V for 5V operation, providing design flexibility in a wide variety of applications. The ISL26712/10/08 also features up to 8kV Human Body Model ESD survivability. The serial digital interface is SPI compatible and is easily interfaced to popular FPGAs and microcontrollers. Power dissipation is 8. 5mW at a sampling rate of 1MSPS, and just 5µW between conversions utilizing Auto Power-Down mode (with a 5V supply), making the ISL26712/10/08 excellent solutions for remote industrial sensors and battery-powered instruments. The ISL26712/10/08 are available in an 8 Ld TDFN or an SOT-23 package, and are specified for operation over the Industrial temperature range (–40°C to +85°C).