| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MXA |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 7.8 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0030 |
| RoHS (ISL26102AVZ-T7A) | Download |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Analog Supply Voltage (V) | 4.75 - 5.25 |
| Channels (#) | 2 |
| Conversion Rate (Max) (kSPS) | 4 |
| Digital Supply Voltage (V) | 2.7 - 5.25 |
| INL (%FS) | 0.0002 |
| Length (mm) | 7.8 |
| MOQ | 250 |
| Noise (μVrms) | 0.007 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 7.8 x 4.4 x 0.00 |
| Pkg. Type | TSSOP |
| Power Consumption (mW) | 33.75 |
| Price (USD) | $10.64243 |
| Qualification Level | Standard |
| Resolution (bits) | 24 |
| Supply Voltage (V) | 4.75 - 5.25 |
| Width (mm) | 4.4 |
The ISL26102 and ISL26104 provide a low-noise programmable gain amplifier along with a 24-bit Delta-Sigma Analog-to-Digital Converter with two channel (ISL26102) or four channel (ISL26104) differential, multiplexed inputs. The devices feature exceptional noise performance for conversion rates ranging from 2. 5Sps to 4kSps. The on-chip low-noise programmable-gain amplifier provides gains ranging from 1 to 128, which supports ±19. 5mVFS from a 5V reference. The high input impedance allows direct connection of sensors such as load cell bridges to ensure the specified measurement accuracy without additional circuitry. The Delta-Sigma ADC features a 3rd-order modulator providing up to 21. 5 bit noise-free performance (10Sps), with user-selectable word rates. The converter can be operated from an external clock source, an external crystal (typically 4. 9152MHz), or the on-chip oscillator. The ISL26102 and ISL26104 offer a simple-to-use serial interface. The ISL26102 and ISL26104 are available in a Thin Shrink Small Outline Package (TSSOP). The devices are specified for operation over the automotive temperature range (-40°C to +105°C).