Skip to main content
Renesas Electronics Corporation
Low-Noise 24-bit Delta Sigma ADC

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXA
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0030
RoHS (ISL26102AVZ)Download

Product Attributes

Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Analog Supply Voltage (V)4.75 - 5.25
Channels (#)2
Conversion Rate (Max) (kSPS)4
Digital Supply Voltage (V)2.7 - 5.25
INL (%FS)0.0002
Length (mm)7.8
MOQ620
Noise (μVrms)0.007
Pitch (mm)0.7
Pkg. Dimensions (mm)7.8 x 4.4 x 0.00
Pkg. TypeTSSOP
Power Consumption (mW)33.75
Price (USD)$7.90765
Qualification LevelStandard
Resolution (bits)24
Supply Voltage (V)4.75 - 5.25
Width (mm)4.4

Description

The ISL26102 and ISL26104 provide a low-noise programmable gain amplifier along with a 24-bit Delta-Sigma Analog-to-Digital Converter with two channel (ISL26102) or four channel (ISL26104) differential, multiplexed inputs. The devices feature exceptional noise performance for conversion rates ranging from 2. 5Sps to 4kSps. The on-chip low-noise programmable-gain amplifier provides gains ranging from 1 to 128, which supports ±19. 5mVFS from a 5V reference. The high input impedance allows direct connection of sensors such as load cell bridges to ensure the specified measurement accuracy without additional circuitry. The Delta-Sigma ADC features a 3rd-order modulator providing up to 21. 5 bit noise-free performance (10Sps), with user-selectable word rates. The converter can be operated from an external clock source, an external crystal (typically 4. 9152MHz), or the on-chip oscillator. The ISL26102 and ISL26104 offer a simple-to-use serial interface. The ISL26102 and ISL26104 are available in a Thin Shrink Small Outline Package (TSSOP). The devices are specified for operation over the automotive temperature range (-40°C to +105°C).