Skip to main content
Renesas Electronics Corporation
Programmable TFT-LCD VREF Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLR
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL24837AIRZ-T13)EnglishJapanese

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bus Interface Speed (MHz)0.4
Channels (#)8
IS (mA)15
InterfaceI2C
Lead CompliantNo
Length (mm)5
MOQ2500
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 6.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Rail-to-RailOut
Supply Voltage Vs Range10.8 to 19
Tape & ReelNo
Thickness (mm)0.9
Width (mm)6

Description

The ISL24837A contains a programmable 10-bit, 8-channel gamma DAC generator, a programmable 10-bit, 4-channel level shifter reference generator with external gain control, a trimmed bandgap voltage reference, and a digitally-controlled VCOM calibrator.