Skip to main content
Renesas Electronics Corporation
8-Channel Programmable I2C TFT-LCD Reference Voltage Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLR
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL24837IRZ)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)32
Pkg. Dimensions (mm)5.0 x 6.0 x 0.90
Temp. Range (°C)-40 to +85°C
Bus Interface Speed (MHz)0.4
Channels (#)8
IS (mA)15
InterfaceI2C
Lead CompliantNo
Length (mm)6
Pkg. TypeQFN
Qualification LevelStandard
Rail-to-RailOut
Supply Voltage Vs Range10.8 to 19
Tape & ReelNo
Thickness (mm)1
Width (mm)5

Description

Support is limited to customers who have already adopted these products.

The ISL24837 is an 8-Channel programmable reference voltage generator with band gap trimmed reference, 4-Channel programmable reference voltages of level shifter with 1-Channel Op amp, and a digitally-controlled VCOM Calibrator.