Skip to main content
Renesas Electronics Corporation
Programmable 14-Channel x 2 Bank, 10-bit TFT-LCD VREF Generator with Buffered VCOM Calibrator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LHX
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL24822IRTZ-T13)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)32
Pkg. Dimensions (mm)5 x 5 x 0.8
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Bus Interface Speed (MHz)0.4
Channels (#)14
IS (mA)20
InterfaceI2C
Lead CompliantNo
Length (mm)5
MOQ2500
Pkg. TypeTQFN
Qualification LevelStandard
Rail-to-RailOut
Supply Voltage Vs Range5 to 19
Tape & ReelNo
Thickness (mm)0.8
Width (mm)5

Description

Support is limited to customers who have already adopted these products.

The ISL24822 is a programmable 14-Channel, 10-bit reference voltage generator with a digitally-controlled VCOM Calibrator and op amp. Two selectable banks of 14 channels allow fast hardware or software switching between 2 different gamma curves. The ISL24822 is configured and controlled via a standard I2C Interface. The ISL24822 is available in a 32 Ld TQFN package and is specified for operation over the -40°C to +85°C temperature range.