Skip to main content
Renesas Electronics Corporation
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LHX
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL24813IRTZ-T13)EnglishJapanese

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bus Interface Speed (MHz)0.4
Channels (#)18
IS (mA)20
InterfaceI2C
Lead CompliantNo
Length (mm)5
MOQ2500
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Rail-to-RailOut
Supply Voltage Vs Range5 to 19
Tape & ReelNo
Thickness (mm)0.75
Width (mm)5

Description

The ISL24813 is an I2C programmable 18-channel, 10-bit reference voltage generator with a digitally controlled VCOM Calibrator and op-amp. Two selectable banks of 18 channels allow fast hardware or software switching between two different gamma curves. The ISL24813 is configured and controlled via a standard I2C interface. ISL24813 is available in a 32 Ld TQFN package and is specified for operation over the -40°C to +85°C temperature range.