Skip to main content
Renesas Electronics Corporation
Programmable VCOM Calibrator with EEPROM

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LPI
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):16.5

Environmental & Export Classifications

RoHS (ISL24201IRTZ-T13)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTDFN
Carrier TypeReel
MOQ6000
EEPROMYes
InterfaceI2C
Lead Count (#)8
Length (mm)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)16.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Qualification LevelStandard
Resolution (bits)8
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
VS (Max) (V)18
VS (Min) (V)4.5
Width (mm)3

Description

The ISL24201 provides an 8-bit programmable current sink that is used in conjunction with an external voltage divider and buffer amplifier to generate a voltage source that is positioned between the analog supply voltage and ground. The current sinks resolution is controlled by an external resistor, RSET, and the span of the VCOM voltage is controlled by the voltage divider resistor ratio and the source impedance of R1 and R2. This device has an 8-bit data register and 8-bit EEPROM for storing a volatile and a permanent value for its output. The ISL24201 has an I2C bus interface that is used to read and write to its registers and EEPROM. At power-up the EEPROM value is transferred to the data register and output. The ISL24201 is available in an 8 Ld 3mm x 3mm TDFN package. This package has a maximum height of 0. 8mm for very low profile designs. The ambient operating temperature range is -40°C to +85°C.