Skip to main content
Renesas Electronics Corporation
High Voltage 7-Channel Voltage Level Translator and 2 RRIO Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LHX
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL24016IRTZ)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Carrier TypeTube
MOQ576
Capacitive Load Driving (pF)5000
Channels (#)7
Continuous Output Current (mA)50
Fall Time0.06
IS (mA)9
Lead CompliantNo
Lead Count (#)32
Length (mm)5
Moisture Sensitivity Level (MSL)1
Output Voltage (Max) (V)18
Output Voltage (Min) (V)18
Output Voltage Range (V)18 - 18
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Peak Output Current IPK (A)200
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Propagation Delay90/100
Qualification LevelStandard
Rise Time (μs)60
Tape & ReelNo
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
Width (mm)5

Description

The ISL24016 is a high performance level translator. It consists of 7-Channel inputs and 14-Channel complementary level translated outputs, and 2 general purpose amplifiers. The level translator OUTx and OUTx complementary outputs are controlled by VINx logic input signals. Their output high and low voltage levels are set by REFH and REFL inputs respectively. The level shifter is designed to deliver large peak current into highly capacitive loads. The additional dual general purpose amplifiers can be use to create VREFH and VREFL voltages. The ISL24016 is available in a 32 Ld Thermal Enhanced TQFN package. It is specified for operation over the -40°C to +85°C industrial temperature range.