Skip to main content
Single, 128-Tap, Low Voltage Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MRM
Lead Count (#): 10
Pkg. Dimensions (mm): 3.0 x 3.0 x 0.85
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL23418UFUZ-T7A) Download

Product Attributes

Lead Count (#) 10
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
End-to-End Temperature Coefficient (ppm/°C) 85
Resistance Options (kΩ) 50
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.85
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +125°C
Advanced Features VLOGIC 1.2V to 5.5V; Daisy Chainable to minimize # I/0 pins on microcontroller
Channels (#) 1
Interface SPI
Length (mm) 3
MOQ 250
Memory Type Volatile
Middlepoint Ratiometric Tempco 8, 4, 2.3
Pitch (mm) 0.5
Pkg. Type MSOP
Qualification Level Standard
Resistance Taper Linear
Single Supply Voltage Range (V) 5.5
Supply Current Icc (µA) 100
Supply Voltage Vcc (Min) (V) 1.7
Supply Voltage Vcc Range 1.7 to 5.5
Taps (#) 128
Thickness (mm) 0.85
VL Terminal Voltage (Max) (V) 5.5
Width (mm) 3
Wiper Current (mA) 3
Wiper Resistance (ohms) 70

Description

The ISL23418 is a volatile, low voltage, low noise, low power, SPI™ bus, 128 taps, single digitally controlled potentiometer (DCP), which integrates DCP core, wiper switches, and control logic on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wiper is controlled by the user through the SPI bus interface. The potentiometer has an associated volatile Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. When powered on, the ISL23418 wiper always commences at mid-scale (64-tap position). The low voltage, low power consumption, and small package size of the ISL23418 make it an ideal choice for use in battery operated equipment. The ISL23418 has a VLOGIC pin allowing down to 1. 2V bus operation, independent from the VCC value. This allows for low logic levels to be connected directly to the ISL23418 without passing through a voltage level shifter. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.