Skip to main content
Renesas Electronics Corporation
Single, 128-taps Low Voltage Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LLU
Lead Count (#):10
Pkg. Dimensions (mm):2.1 x 1.6 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeReel
End-to-End Temperature Coefficient (ppm/°C)70
Resistance Options (kΩ)100
Pkg. Dimensions (mm)2.1 x 1.6 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Advanced FeaturesVLOGIC 1.2V to 5.5V
Channels (#)1
InterfaceI2C
Length (mm)2.1
MOQ4000
Memory TypeVolatile
Middlepoint Ratiometric Tempco8, 4, 2.3
Pitch (mm)0.5
Pkg. TypeuTQFN
Qualification LevelStandard
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)18
Supply Voltage Vcc (Min) (V)1.7
Taps (#)128
VL Terminal Voltage (Max) (V)5.5
Vcc (V)1.7 to 5.5
Width (mm)1.6
Wiper Current (mA)3
Wiper Resistance (ohms)70

Description

The ISL23318 is a volatile, low voltage, low noise, low power, I2C Bus™, 128 Taps, single digitally controlled potentiometer (DCP), which integrates DCP core, wiper switches and control logic on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. The potentiometer has an associated volatile Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. When powered on, the ISL23318s wiper will always commence at mid-scale (64 tap position). The low voltage, low power consumption, and small package of the ISL23318 make it an ideal choice for use in battery operated equipment. In addition, the ISL23318 has a VLOGIC pin allowing down to 1. 2V bus operation, independent from the VCC value. This allows for low logic levels to be connected directly to the ISL23318 without passing through a voltage level shifter. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.