Skip to main content
Renesas Electronics Corporation
Single Push Button Controlled Potentiometer (XDCP™), Low Noise, Low Power, 16 Taps, PushButton Controlled Potentiometer

Package Information

CAD Model:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LLV
Lead Count (#):10
Pkg. Dimensions (mm):2.1 x 1.6 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Pitch (mm)0.5
Pkg. Dimensions (mm)2.1 x 1.6 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Advanced FeaturesEEPROM autostore mode and shutdown mode
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)80
InterfacePushbutton
Length (mm)2.1
MOQ2000
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco25
Pkg. TypeuTQFN
Qualification LevelStandard
Resistance Options (kΩ)10
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)0.6
Supply Voltage Vcc (Min) (V)2.7
Taps (#)16
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)1.6
Wiper Current (mA)3
Wiper Resistance (ohms)130

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL22512 is a three-terminal digitally-controlled potentiometer (XDCP) implemented by a resistor array composed of 15 resistive elements and a wiper switching network. The ISL22512 features a push button control, a shutdown mode, as well as an industry-leading µTQFN package. The push button control has individual PU and PD inputs for adjusting the wiper. To eliminate redundancy, the wiper position will automatically increment or decrement if one of these inputs is held longer than one second. Forcing both PU and PD low for more than two seconds activates shutdown mode. Shutdown mode disconnects the top of the resistor chain and moves the wiper to the lowest position, minimizing power consumption. The three terminals accessing the resistor chain naturally configure the ISL22512 as a voltage divider. A rheostat is easily formed by floating an end terminal or connecting it to the wiper.