Skip to main content
Renesas Electronics Corporation
Quad Digitally Controlled Potentiometers (XDCP), Low Noise, Low Power I2C Bus, 128 Taps

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MOA
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
MOQ1000
Temp. Range (°C)-55 to +125°C
Channels (#)4
Die Sale Availability?No
End-to-End Temperature Coefficient (ppm/°C)50
FlowHarsh Environment & MIL-STD-883
InterfaceI2C
Length (mm)6.5
Memory TypeNonvolatile
Operating Freq Range (°C)125
PROTO Availability?No
Pitch (mm)0.7
Pkg. Dimensions (mm)6.5 x 4.4 x 0.00
Pkg. TypeTSSOP
Qualification LevelStandard
RatingHarsh Environment
Resistance Options (kΩ)10
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)5
Supply Voltage (max) (V)5.5 - 5.5
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage Vcc (Min) (V)2.7
Taps (#)128
Vcc (V)2.7-5.5
Width (mm)4.4
Wiper Current (mA)3
Wiper Resistance (ohms)70

Description

The ISL22346WMVEP integrates four digitally controlled potentiometers (DCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers is controlled by the user through the I2C bus interface. Each potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR control the position of the wiper. At power-up, the device recalls the contents of the two DCP's IVR to the corresponding WRs. The DCPs can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing. Device Information The specifications for an Enhanced Product (EP) device are defined in a Vendor Item Drawing (VID), which is controlled by the Defense Supply Center in Columbus (DSCC). Hot links to the applicable VID and other supporting application information are provided on our website.