Skip to main content
Renesas Electronics Corporation
Dual Digitally Controlled Potentiometers (XDCP™), Low Noise, Low Power, I2C™ Bus, 128 Taps

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJC
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL22326WFR16Z)Download

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationSINGAPORE
Advanced Features3 terminal DCP with 6 bytes general purpose EEPROM
Channels (#)2
End-to-End Temperature Coefficient (ppm/°C)50
InterfaceI2C
Length (mm)4
MOQ1470
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco4
Pkg. TypeQFN
Price (USD)$1.68172
Qualification LevelStandard
Resistance Options (kΩ)10
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)5
Supply Voltage Vcc (Min) (V)2.7
Taps (#)128
Thickness (mm)1
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)4
Wiper Current (mA)3
Wiper Resistance (ohms)70

Description

The ISL22326 integrates two digitally controlled potentiometers (XDCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. At power-up the device recalls the contents of the two DCP's IVR to the corresponding WRs. The DCPs can be used as three-terminal potentiometers or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.