Skip to main content
Renesas Electronics Corporation
Dual Digitally Controlled Potentiometer (XDCP), Low Noise, Low Power, I2C Bus, 256 Taps

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJC
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 1.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Advanced Features13 Bytes General Purpose EEPROM, dual supply required
Channels (#)2
Dual Supply Range (V)-2.25 to 5.5
End-to-End Temperature Coefficient (ppm/°C)45
InterfaceI2C
Length (mm)4
MOQ1000
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco4
Pkg. TypeQFN
Qualification LevelStandard
Resistance Options (kΩ)100
Resistance TaperLinear
Supply Current Icc (µA)5
Supply Voltage Vcc (Min) (V)2.25
Taps (#)256
Thickness (mm)1
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-5.5
Vcc (V)2.25 to 5.5
Width (mm)4
Wiper Current (mA)3
Wiper Resistance (ohms)70

Description

Support is limited to customers who have already adopted these products.

The ISL22323 integrates two digitally controlled potentiometers (DCP), control logic and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. The potentiometer has an associated volatile Wiper Register (WRi) and a non-volatile Initial Value Register (IVRi) that can be directly written to and read by the user. The contents of the WRi control the position of the corresponding wiper. At power up the device recalls the contents of the DCP's IVRi to the correspondent WRi. The ISL22323 also has 13 general purpose non-volatile registers that can be used as storage of lookup table for multiple wiper position or any other valuable information. The ISL22323 features a dual supply, that is beneficial for applications requiring a bipolar range for DCP terminals between V- and VCC. Each DCP can be used as three-terminal potentiometers or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.