Skip to main content
Renesas Electronics Corporation
Low Noise, Low Power I2C Bus, 128 Taps

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNL
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeReel
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Resistance Options (kΩ)50
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Advanced Features3 terminal DCP with shutdown feature
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)50
InterfaceI2C
Length (mm)3
MOQ2000
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco4
Pitch (mm)0.5
Pkg. TypeTDFN
Qualification LevelStandard
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)5
Supply Voltage Vcc (Min) (V)2.7
Taps (#)128
Thickness (mm)0.75
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)3
Wiper Current (mA)3
Wiper Resistance (ohms)70

Description

The ISL22316 integrates a single digitally controlled potentiometer (DCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers is controlled by the user through the I2C bus interface. The potentiometer has an associated volatile wiper register (WR) and a non-volatile initial value register (IVR) that can be directly written to and read by the user. The contents of the WR control the position of the wiper. At power up, the device recalls the contents of the DCP's IVR to the WR. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.