Skip to main content
Renesas Electronics Corporation
100V, 3A/4A Peak, High Frequency Half-Bridge Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LFP
Lead Count (#):12
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL2110AR4Z-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Bootstrap Supply Voltage (Max) (V)114
Charge PumpNo
Fall Time7.5
Input Logic LevelCMOS
Length (mm)4
MOQ6000
Parametric CategoryHalf-Bridge FET Drivers
Peak Pull-down Current (A)4
Peak Pull-up Current (A)3
Pkg. TypeDFN
Qualification LevelStandard
Rise Time (μs)0.009
Thickness (mm)0.9
Turn-Off Prop Delay (ns)32
Turn-On Prop Delay (ns)38
VBIAS (Max) (V)14
Width (mm)4

Description

The ISL2110, ISL2111 are 100V, high frequency, half-bridge N-Channel power MOSFET driver ICs. They are based on the popular HIP2100, HIP2101 half-bridge drivers, but offer several performance improvements. Peak output pull-up/pull-down current has been increased to 3A/4A, which significantly reduces switching power losses and eliminates the need for external totem-pole buffers in many applications. Also, the low end of the VDD operational supply range has been extended to 8VDC. The ISL2110 has additional input hysteresis for superior operation in noisy environments and the inputs of the ISL2111, like those of the ISL2110, can now safely swing to the VDD supply rail.