Skip to main content
Renesas Electronics Corporation
Ultra-Low Noise, Precision Voltage Reference with 7.5 VOUT

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL21090BFB875Z-TK)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
IS (mA)1.3
ISINK (Max) (mA)10
ISOURCE (Max) (mA)20
Initial Accuracy (% Vout) (% Vout)0.035
Initial Accuracy (mV (±)) (mV (±))0.263
LTD Stability (ppm)20
Length (mm)4.9
Low Frequency Noise (µVPP)6.2
MOQ1000
Output Noise (Typical)6.2 µVPP
Parametric CategoryVoltage References
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Supply Voltage Vs Range9 to 36
TechnologyBipolar
Temperature Coefficient (ppm/°C)7
VOUT (V)7.5
VS (Max) (V)36
VS (Min) (V)9
Width (mm)3.9

Description

The ISL21090 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range. The ISL21090 uses Renesas' Advanced Bipolar technology to achieve sub 1.0µVP-P (1.25V option) 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.02% (2.5V option). The ISL21090 offers 1.25V, 2.5V, 5.0V, and 7.5V output voltage options with a 7ppm/°C temperature coefficient and also provides excellent line and load regulation. These devices are offered in an 8 Ld SOIC package. The ISL21090 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.